Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6921 - Hollow Rod Cylinder with internal thread, single acting
Bill of material
63768
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
ZDK100
push-pull force at 100 bar
kN
ZDK400
push-pull force at 400 bar
kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
mm
V
Vol.
cm ³
KL
Piston diameter
mm
WK
effective piston area
cm ²
FK
Spring force min.
N
GEW
Weight
g
A
mm
B
10 mm
C
Diameter
mm
D
Diameter
mm
E
mm
F
Diameter
mm
G
Thread
mm
K
mm
L
mm
M
Thread
mm
R
Thread
G 1/4 Inch
S
Width across flats
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir