Catalog navigation
Selezione modello CAD
Prodotti disponibili: 21
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926D-1x - Block cylinder with O-ring connection on side double acting
Bill of material
278903
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
kN
DK500
Push Force at 500 bar
kN
ZK100
Pull force at 100 bar
kN
ZK500
Pull force at 500 bar
kN
HUB
Stroke
mm
Inserisci valore per HUB
Stroke
mm
cm
inch
ft
H
Stroke
mm
VD
Vol. push
cm ³
VZ
Vol. pull
cm ³
KL
Piston diameter
mm
A
mm
B
mm
C
mm
E
Diameter
mm
F
mm
K
L
mm
M
mm
NXT
Thread x Depth
P
mm
Q
mm
RXT
S
Width across flats
mm
W
Diameter
mm
X
mm
Y
mm
Z
mm
GEW
Weight
g
CTN
Customs tariff number
84662098
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD