Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6942KL-xx-04 - Clamping arm, for link clamp no. 6942KK
Bill of material
328542
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
KK
Piston force at 100 bar
kN
SK
Clamping force at 100 bar
kN
B
mm
C
mm
D
Diameter
mm
E
Diameter
mm
G
°
H
mm
H7
mm
K
mm
L
mm
N
mm
O
Thread
P
mm
R
mm
SW
mm
SW1
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models