Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-15-10 - Clamping Piston for stud clamping
Bill of material
61382
BESTNR
Order No.
61382
ARTNR
Article No.
6945-15-10
PDF
catalog sheet
PDF
SCH
Screw (6 items)
M10 x 25 mm
MD
Tightening torque max.
50 Nm
OR1
OR-1 - O-ring
188300
GEW
Weight
1700 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772061388
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models