Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-22-04 - Spacer Bar (1x3)
Bill of material
61101
BESTNR
Order No.
61101
ARTNR
Article No.
6945-22-04
PDF
catalog sheet
PDF
L
425 mm
B
50 mm
H
44.5 mm
GEW
Weight
7300 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772061104
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型