Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-22-07 - Spacer Bar for clamping bar (2x3 / 1x6)
Bill of material
61705
BESTNR
Order No.
61705
ARTNR
Article No.
6945-22-07
PDF
catalog sheet
PDF
L
325 mm
B
50 mm
H
44.5 mm
GEW
Weight
5800 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772061708
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models