Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-22-08 - Spacer Bar (H=64)
Bill of material
61713
BESTNR
Order No.
61713
ARTNR
Article No.
6945-22-08
PDF
catalog sheet
PDF
L
407 mm
B
50 mm
H
64 mm
GEW
Weight
10500 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772061715
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models