Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-22-20-2x4 - Clamping Bar, long (2x4 / 1x8)
Bill of material
61622
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
SPN
Clamping force at 400 bar
kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VG
Vol. total
23.2 cm3
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AMF - ANDREAS MAIER Fellbach
    AMF 6940 - Set screw, ball-shaped
    Schmersal
    M 330 - Telescopic plunger 2S
    AMF - ANDREAS MAIER Fellbach
    AMF 6210IH-10-05 - Adapter clamping module B10 to BH5, hydr. with indexing
    AMF - ANDREAS MAIER Fellbach
    AMF 1520CS - Cleaner, Stick
    AMF - ANDREAS MAIER Fellbach
    AMF 6951N-L - Swing Clamp Arm, long
    AMF - ANDREAS MAIER Fellbach
    AMF 6370ZA - Protective shield
    Schmersal
    TL 422 - with swivel lever L
    Schmersal
    M 330 - Roller plunger R
    Schmersal
    Z/T 256 - plunger S
    Schmersal
    M2R 6600 - with roller telescopic plunger 2R
    Schmersal
    MS 6600 - with half-round rubber collar S
    Schmersal
    MS 6620 - with rubber cap S
    Schmersal
    M 689  -  actuator 8 B 9
    Schmersal
    M 630  -  actuator B
Previews
3D
Dimension
2D
Download CAD models