Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-22-20 - Clamping Bar (1x3)
Bill of material
61085
BESTNR
Order No.
61085
ARTNR
Article No.
6945-22-20-1x3
PDF
catalog sheet
PDF
SPN
Clamping force at 400 bar
60 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VG
Vol. total
8.7 cm3
GEW
Weight
3000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772061081
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models