Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951FP_ew - Swing clamp, base-flange-mounting, precision design, single acting
Bill of material
327288
BESTNR
Order No.
ARTNR
Article No.
TYPBA
Operating mode
single-acting, with spring return
TYPVERS
version
PDF
catalog sheet
PDF
SKS
Clamping force at 350 bar
kN
K
Clamping stroke
mm
L
Total stroke
mm
POS
Position
OPT
Options
OLS
Oil capacity
cm³
WKS
effective piston area
cm²
VQ
Max. oil flow rate Q
2.5 l/min.
A
Diameter
mm
B
mm
C
mm
D
25.0 mm
E
Thread
G1/4 Inch
F
Diameter
mm
G
13 mm
H
mm
J
Thread
G1/4 Inch
M
mm
N
mm
P
mm
Q
mm
R
mm
S
mm
T
mm
U
mm
V
Diameter
mm
W
mm
Y
mm
OR1
O-ring 1, Order number
183608
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models