Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951KP_1w - Swing clamp, top-flange-mounting, precision design sigle acting
Bill of material
327767
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
350 bar
TYPBA
Operating mode
single-acting, with spring return
TYPVERS
version
POS
Position
SKS
Clamping force at 350 bar clamp
kN
M
Clamping stroke
mm
N
Total stroke
mm
OPT
Options
OVS
Oil capacity clamp
cm3
WKS
effective piston area Sp
cm^2
VQ
Max. oil flow rate Q
l/min.
A
Diameter
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
Diameter
mm
JXT
Thread x Depth
mm
K
Diameter
mm
L
mm
P
mm
Q
Diameter
mm
S
mm
T
mm
V
mm
X
Angle
°
Y
Diameter
mm
Z
Angle
°
AA
Angle
°
OR1
O-ring 1, Order number
AC
Thread
Inch
AD
Diameter
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models