Catalog navigation
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6958C-xx-04 - Clamp arm
Bill of material
556980
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
B
mm
C
mm
G
Angle
80 °
K
mm
L
mm
N
mm
P
mm
R
3 mm
R1
Diameter
5 mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
KATALOG
1 mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型