Catalog navigation
Seleção de modelos em CAD
Available products: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959KB-xx-30 - Clamping arm, standard, hardened and burnished
Bill of material
554673
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
kN
F1X
Clamping force at 350 bar
kN
B
mm
C
mm
D
Diameter
mm
E
Diameter
mm
H
mm
H1
mm
H2
mm
H3
mm
H4
3 mm
H5
mm
K
mm
L
mm
P
mm
SW1
Width across flats
11 mm
SW2
Width across flats
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD