Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964F - Support Element, base-flange-mounting, Air advanced
Bill of material
66878
BESTNR
Order No.
ARTNR
Article No.
GS
Type
Normally extended
PDF
catalog sheet
PDF
F1
Contact force
N
SK
Support force at 350 bar
kN
C
Stroke
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
VOL
Vol.
cm^3
A
Diameter
mm
B
mm
D
mm
E
mm
F
mm
G
Thread / Diameter
mm
SW
Width across flats
mm
SW1
Width across flats
mm
J
Thread x Depth
mm
K
mm
M
mm
P
mm
Q
mm
R1
Oil connection
G 1/8 Inch
S
mm
T
Diameter
mm
W
mm
X
mm
Y
mm
Z
mm
AA
Angle
°
AC
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models