Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6974-3 MAXI - Centring clamp MAXI with three clamping points, double-acting
Bill of material
327593
BESTNR
Order No.
ARTNR
Article No.
SK100
Clamping force at 100 bar
kN
SK350
Clamping force at 350 bar
kN
SP
Clamping
3
N
Clamping diameter
mm
Enter value for N
Clamping diameter
mm
cm
inch
ft
NMIN
min.
mm
NMAX
max.
mm
H
Stroke
mm
D1
Bolt diameter
mm
QMAX
Q max.
l/min
A
mm
B
Diameter
mm
C
mm
D
Diameter
mm
E
Diameter
mm
F
mm
G
Thread
mm
G1
Thread
mm
J
mm
K
6 mm
L
mm
L1
mm
M
Diameter
mm
O
mm
P
mm
R
mm
S
mm
SW
Width across flats
mm
OR1
OR-1 - O-ring
OR2
OR-2 - O-ring
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models