Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6980MK - Failover with ball
Bill of material
562206
BESTNR
Order No.
ARTNR
Article No.
A
Diameter
mm
P
Spring force
52 kN
H
mm
Enter value for H
mm
cm
inch
ft
HMIN
H min.
9 mm
HMAX
H max.
15 mm
L
64 mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir