Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6981G - Filter with rectifier circuit
Bill of material
321901
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
BMAX
max. operating pressure
400 bar
FEIN
Filteration
µm
GEW
Weight
1510 g
CTN
Customs tariff number
84219990
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models