Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6982-09 - Piston Pressure Switch, electric-hydraulic
Bill of material
568354
BESTNR
Order No.
568354
ARTNR
Article No.
6982-09
BAU
Type
Spring-loaded piston
BED
Operating pressure
10-640 bar
TEMP
Temperature
-30 - +100 °C
SCH
Ingress protection
IP 65
SHG
Switching frequency
120 1/min
KOB
Voltage
30V - 250V = 5A
OR1
OR-1 - O-ring
552154 g
GEW
Weight
300 g
CTN
Customs tariff number
90262020
EAN
European Article Number
4020772056841
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models