Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6991-x0 - Rotary coupling, uncontrolled, overflow oil connection not included
Bill of material
334185
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
ANSE
Connections inputs
ANSA
Connections outputs
UT
Operating Temperature
-10°C - +60°C °C
MDMAX
Tightening torque max.
Nm
DZMAX
max. r.p.m.
1/Min.
NG
5
GEW
Weight
g
CTN
Customs tariff number
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models