Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6993 - Screw-in nipple, zinc-plated, max. operating pressure 400 bar
Bill of material
69302
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
R
Thread
Inch
L
mm
L1
mm
E
10 mm
M
Thread
M12x1,5 mm
D
Diameter
4.0 mm
SW
Width across flats
mm
X
°
GEW
Weight
g
CTN
Customs tariff number
73072980
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models