Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6994-030 - Pivoling T-fitting
Bill of material
320705
BESTNR
Order No.
320705
ARTNR
Article No.
6994-030
PDF
catalog sheet
PDF
TYP
Model
light duty
BMAX
max. operating pressure
315 bar
R
Thread
G1/8 Inch
SW
14 mm
MD
Torque max.
40 Nm
GEW
Weight
74 g
CTN
Customs tariff number
73079910
EAN
European Article Number
4020772320706
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD