Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7800BV-12 - Vacuum clamping plate, Basic Line
Bill of material
569354
BESTNR
Order No.
MAXV
Operating pressure for max. vacuum
3.5 bar
AA
Number of suction points
Stück
AV
Number of Venturi nozzles
1 Stück
A
mm
B
mm
H
+0,1/-0,2
30 mm
PAR
Parallelism
0.1 mm
R
Grid
12.5 mm
GEW
Weight
kg
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models