Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7800VDR - Pressure control valve
Bill of material
567157
BESTNR
Order No.
567157
SCH
Hose dia., outer
10 mm
UTEMP
Ambient temperature
-10 ... 60 °C
BDV
Operating pressure for max. vacuum
3.5 bar
B
114 mm
T
76 mm
H
94 mm
GEW
Weight
400 g
CTN
Customs tariff number
84811099
EAN
European Article Number
4020772428181
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir