Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7810AB - Surface-mounted block
Bill of material
375626
BESTNR
Order No.
375626
MAXV
max. vacuum
92 %
AA
Number of suction points
1 Stück
L
78 mm
B
78 mm
H
40 mm
R
Grid
12.5 mm
GEW
Weight
600 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772375621
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models