Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7810APA 78x 78 - Adapter plate, aluminium
Bill of material
427930
BESTNR
Order No.
427930
L
78 mm
B
78 mm
H
Material thickness+/-0,1
10 mm
GEW
Weight
200 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772427931
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели