Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
AMK - Medium Air Cylinder/ Built-in Magnet / Non-Rotating Rod / Double
Bill of material
AMKB40-25
IDNR
Ident number
MOUNTING
Mounting
TYPE
Type
BS
Bore Size
mm
STROKE
Stroke
mm
STROKE1
Stroke
POS
Working stroke
mm
Enter value for POS
Working stroke
mm
cm
inch
ft
POS1
Working stroke
mm
CUSHION
Cushion
ROD
Rode Option
ROD1
Rode Option
SERIES
Series
SWITCH
Auto Switch
NUMBER
Number
ORDER
Order
SELECTION
Selection
SELECTION1
Selection
SELECTION2
Selection
mm
JOINT
Knuckle Joint
JOINT1
Knuckle Joint
POSA
Nut position
mm
Enter value for POSA
Nut position
mm
cm
inch
ft
A
Dimensions
30 mm
SB
Dimensions
60 mm
SC
Dimensions
44 mm
CA
Dimensions
18 mm
CB
Dimensions
18 mm
D
Dimensions
16 mm
E
Dimensions
32 mm
F
Dimensions
10 mm
GA
Dimensions
15 mm
GB
Dimensions
15 mm
J
Thread
M8 x 1.25
K
Dimensions
6 mm
M
Dimensions
11 mm
MM
Thread
M14 x 1.5
N
Dimensions
27 mm
P
Thread
1/4
LG
Dimensions
84 mm
WA
Dimensions
5 mm
WB
Dimensions
10.5 mm
H
Dimensions
51 mm
LT
Dimensions
146 mm
E1
Dimensions
43 mm
F1
Dimensions
11.2 mm
H1
Dimensions
59 mm
L1
Dimensions
1/4 STROKE
X
Dimensions
0 mm
Y
Dimensions
0 mm
LD
Dimensions
0.0 mm
LH
Dimensions
0 mm
LS
Dimensions
0 mm
LA
Dimensions
0.0 mm
LK
Dimensions
0 mm
LM
Dimensions
0 mm
FV
Dimensions
0 mm
FD
Dimensions
0.0 mm
FT
Dimensions
0 mm
FK
Dimensions
0 mm
FL
Dimensions
0 mm
FM
Dimensions
0 mm
RR
Dimensions
0 mm
W
Dimensions
0 mm
CD
Dimensions
0 mm
CX
Dimensions
0.0 mm
CZ
Dimensions
0.0 mm
TD
Dimensions
0 mm
TT
Dimensions
0 mm
TK
Dimensions
0 mm
TL
Dimensions
0 mm
TM
Dimensions
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models