Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
AMPOWER TERMINAL 2 STUD HOLES LONG BAR
Bill of material
53684-2
PN
Part Number
53684-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
53684-2
TEINTERNALDESCRIPTION
TE Internal Description
AMPOWER NEMA134IN300MCM12LB
ALIAS
Alias #
127906-000, AMPS-0-0053684-2
STUDSIZE
Stud Size
12, M12
BARRELTYPE
Barrel Type
Closed Barrel
SEALABLE
Sealable
No
INSULATED
Insulated
No
WIRECABLETYPE
WireCable Type
Copper
NUMBEROFHOLES
Number of Holes
2
TERMINALANGLE
Terminal Angle
Straight
PLATINGMATERIAL
Plating Material
Tin
INSPECTIONSLOT
Inspection Slot
No
TERMINALSPLICETYPE
Terminal & Splice Type
Rectangular Tongue
TERMINALORIENTATION
Terminal Orientation
Straight
WIREINSULATIONSUPPORT
Wire Insulation Support
Without
WIRESIZEMM2
Wire Size
139.3 mm2
WIRESIZECMA
Wire Size
275000 - 325000 CMA
STUDDIAMETER
Stud Diameter
14.27 mm [ .562 in ]
TONGUETHICKNESS
Tongue Thickness
4.06 mm [ .16 in ]
OVERALLLENGTH
Overall Length
133.4 mm [ 5.252 in ]
BARRELINSIDEDIAMETER
Barrel Inside Diameter
19.25 mm [ .758 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
HEAVYDUTY
Heavy Duty
No
GOVERNMENTQUALIFIED
Government Qualified
No
PACKAGINGMETHOD
Packaging Method
Box
PACKAGINGQUANTITY
Packaging Quantity
25
COMMENT
Comment
Electrodeposited Tin Plate per MIL-T-10727.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models