Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
SCHNEEBERGER
Description
AMSABS 4B 35 - Monorail
Bill of material
1xAMSABS 4B S 35-N-G0-KC-R11-397-38.5-38.5-CN 1xAMSABS 4B W 35-B-P3-G0-V0-R1-CN-S49-LN-TMH
TYP
Type
BG
Size
35
L3
Total length
mm
Enter value for L3
Total length
mm
cm
inch
ft
ABSTREIF
Combination
ANZAHL
Carriage
SCHIENENFORM
Rail type
Standard N
GG
Accuracy
GER
Straightness
KC, Standard
REF
Reference side (Rails)
BES
Coating
LP
Reading head position
VS
Preload
RF
Reference side (Carriages)
SS
Lube connections
SA
Lubrication
LKS
Interface
B1
Rail width
34 mm
J1
Rail height
29.5 mm
L4
Pitch
80 mm
L5
Maximum initial rail hole spacing
mm
Enter value for L5
Maximum initial rail hole spacing
mm
cm
inch
ft
L10
Max.distance between last rail fixing hole and rail end
38.5 mm
A
System height
mm
A1
Half width casings other side
34 mm
A2
Half width casing reading head side
34 mm
A3
Overhang head
10.17 mm
B
Carriage width
mm
B2
Distance between locating surfaces
mm
C1
Vertical position of front lube connection
mm
C3
Vertical position of lateral lube connection
mm
C4
Longitudinal position of lateral lube connection
mm
C7
Position of top lube hole
mm
J
Carriage height
mm
L1
Exterior fixing hole spacing
mm
L2
Interior fixing hole spacing
mm
L9
Carriage length
mm
L11
Length casings
109 mm
LW
Inner carriage body length
mm
N
Lateral fixing hole spacing
mm
O
Carriage reference face height
mm
TS
Thickness forehead plate
16 mm
C0
Static load capacity
N
C100
dynamic load capacitiy
N
M0Q
Static cross moment capacitiy
Nm
MOL
Static longitudinal moment capacitiy
mm
MQ
Dynamic cross moment capacitiy
Nm
ML
Dynamic longitudinal moment capacitiy
Nm
GEW
Weight
kg
GS
Rail weight
0.0 kg/m
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD