Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIMONSWERK
Description
AN 142 3D - ANSELMI Door hinge 40 kg
Bill of material
AN 142 3D
MAR
Brand
ANSELMI
BEZ
Description
AN 142 3D
MN
Model number
ROT
Opening angle
°
FORM
As-delivered condition / Routing picture
BW
Load capacity
40,0 kg
BF
Width (door part)
27,0 mm
LF
Length (door part)
144,0 mm
BR
Width (frame part)
27,0 mm
LR
Length (frame part)
144,0 mm
OW
Max. opening angle
180 °
PL
INFO LINK
HTML
PG
Product weight
kg
KTXT
Short text
for unrebated residential doors with central installation up to 40 kg
ATXT
Specification text
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models