Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
JW Winco
Description
AN 210 - Side Mount Brackets
Bill of material
Side Mount Bracket AN 210-48.3
PARTNUMBER
WINCO PARTNUMBER
AN 210-48.3
D
Tubing OD
48.3 mm
D1
Pipe Size
1 1/2" Inch
FS
3500 N
WEIGHT
Weight
0.3400 kg
CTN
US-Customs Tariff Number
84 31 39 00
ROHS
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models