Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Conveyer & Caster
Description
AN - CG-MAX Orange Conquest Wheel (to 1500 lb/ea)
Bill of material
AN0522808MAX
PN
Part Number
DIA
Wheel Diameter
Inch
WIDTH
Wheel Width
2 Inch
BEARING
Bearing ID
1/2 Inch
ROLLER
Bearing Type
Precision Ball
TEMPR
Temperature Maximum
-40°F to 180°F
HARD
Hardness
85A
WB
Wheel Bearing
Precision Ball
CAP
Capacity Each
Pounds
HUB
Hub Length
3/4 Inch
BORE
Bore ID
1 9/16 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models