Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Anamet Europe
Description
Anaconda Sealtite HFI-316 BLUE - Anaconda Sealtite HFI-316
Bill of material
339.416.1
CNSORDERNO
Article No.
ST
Size
Inch
VP
Carton
Standard
COL
Color
Blue
A
Length
30.0 m
ID
Inside diameter
mm
AD
Outside diameter
mm
SB
Static bending radius
mm
DB
Dynamic bending radius
mm
WEIGHT
Weight
kg/m
CNSMASSEXACT
Weight
kg
TMIN
Temp min.
-55 °C
TMAX
Temp max.
105 °C
TKURZ
Temp Short term
125 °C
DF
Compression resistance
1250 N
SF
Impact resistance
6 J
ZF
Tensile strength
1000 N
DS
Protection class
IP 67
ZLS
Approvals
NF F 16-101
VPES
Size Pack
cm
VPEW
Pack Weight
BAC
ETIM Code
6380213
SNR
Customs Nr
83071000
CNSEAN
EAN-Code
INFO
PDF Info
PDF Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models