Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Connection Elements Bellows Suction Cups SPB1 - SC 065 G1/4-IG L
Bill of material
SCHMALZ 10.01.06.03194 SC 065 G1/4-IG L
NAME
Name
10_01_06_03194
NNCUSTOM
SC 065 G1/4-IG L
NTCUSTOM
Schmalz-Connector
NBCUSTOM
SC 065 G1/4-IG L
LINACUSTOM
SC 065 G1/4-IG L
ARTNR
Order number
10.01.06.03194
C124
dn
6.1 mm
C121
D
29 mm
C120
D2
15 mm
C132
G1
G1/4"-IG
C111
L
18 mm
C109
L1
36.1 mm
C110
L2
15.1 mm
C617
L3
3 mm
C133
LG1
12 mm
C140
SW1
22 mm
C1625
SW3
6 mm
C575
Weight
37.7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models