Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
Anchor Angle Bracket - Foot Supports Series
Bill of material
LE-DJJ-40L-S
ORDERNUMBER
Order Number
CODE
Code
MATERIAL
Material
Carbon Steel Welded
COLOUR
Colour
A
185 mm
B
40 mm
C
10.8 mm
D
8.8 mm
E
25 mm
F
120 °
G
150 °
T
2.5 mm
WEIGHT
Weight
kg
CONNECTIONNO
Connection No
LE-TS-8*20-40/FL-M8*2pcs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models