Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Angle brackets -sheet steel- - Connection technology
Bill of material
4060102 Stahlwinkel 60x120
ARTIKEL
Article description
Angle brackets -sheet steel-
TYPE
Type
BEST
Order-no.
V
Sides version
A
mm
C
mm
D
mm
E
mm
F
mm
G
9 mm
W
3 mm
HINWEISVPE
Advise: Scale of pack quantities
none
CNSMASSEXACT
Weight
0.220 kg
CNSSTDDTIME
Standard delivery time after receipt of order
1 Week after receipt of order
WARTUNGSINTVALL
Maintenance interval for the item
No Need
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
WEEE
Registration number WEEE
DE71223010
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
73089098
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models