Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Angle clamp W-KU - Light clamps
Bill of material
K10030ACSR30R30 Winkelklemmstück W-KU W 20-30
ARTIKEL
Article description
Angle clamp W-KU
TYPE
Type
W 20-30
BEST
Order-no.
K10030ACSR30R30
SCHRAUBENVIS
Screw type
Zinc plated (standard)
ANFRAGE
On request
Stainless steel screws
KLAVIS
Clamping A
Size 30
KLBVIS
Clamping B
Size 30
C
45.0 mm
D
40 mm
E
45 mm
F
52.5 mm
G
40 mm
H
41.5 mm
K
85.0 mm
L
97.5 mm
M
65.000 mm
P
28.5 mm
R
75.5 mm
S
M8x20
KLA
Clamping A
11.000
KLB
Clamping B
11.000
KLEMMHEBELSNR
Clamping Lever S
902381
CNSMAT
Material
Plastic -PA
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
CNSMASSEXACT
Weight
0.11 kg
CNSSTDDTIME
Standard delivery time of the article after receipt of order
2 Days after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
WARTUNGSINTVALL
Maintenance interval for the item
No Need
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-35-01-90
WARENNUMMER
Customs tariff number
39269097
ROHSWWW
Certificate ROHS (Click Icon)
REACHWWW
Certificate REACH (Click Icon)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models