Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FATH
Description
Angle Connector 25 - 1", 45°
Bill of material
093WS25145N6,5R
PARTNR
Part #
AC
Angle Connector 25 - 1", 45°
N
6.5
FS
for Screw
1/4"-20
WEIGHT
Weight
30.1 g
CTN
Customs Tariff Number
76169910
ID
ID #
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models