Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Angular bracket for combination of Q60 and D120 - System profiles
Bill of material
038 060 120
IDNR
Code-No.
038 060 120
INFO
Datasheet
Product datasheet
A
131 mm
B
108 mm
C
120 mm
D
102 mm
E
90 mm
F
15.5 mm
G
16.5 mm
O
60 mm
P
36 mm
R
70 mm
S
15 mm
T
15 mm
U
6.5 mm
V
78 mm
W
21 mm
Z
46 mm
GG
Weight
0.765 kg/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models