Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 9
HELP_VARIABLE
Company
Thermal Transfer Products
Description
AOC Mobile Air Cooled Copper Tube/Aluminum Fins with Fan Drive - Rugged Air Belt Guard M Series provides solid performance in a compact size.
Bill of material
AOC-33-2-4A
PN
Part No.
MS
Model Series
AOC
MSS
Model Size Selected
CT
Connection Type
BS
Bypass Setting
SMR
Specify Motor Required
A
Pouce
B
Pouce
C
Pouce
D
Pouce
E
Pouce
F
Pouce
G
Pouce
H
Pouce
J
Pouce
M
Pouce
P
Pouce
W
Weight
lbs
MC
Motor CFM
SHORTDESC
Short Description
The AOC series features forced air oil cooled DC or hydraulic fan drives making it a cost-effective solution for power unit and low-flow applications.