Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Comepi
Description
AP_T80
Bill of material
AP2T80J01
CODE
Part Number
MATCASING
Casing Material
Reinforced thermoplastic
WIDTH
Width
30 mm
INLETS
Electrical connections
IP
IP Degree of Protection
IP67
ACT
Actuating Head
Adjustable actuator
MATHEAD
Head Material
Thermoplastic head
CONTACTS
Microswitch
Slow action contact (1NC) positive opening
APP
Approvals
cULus, EAC
DIR
Reference Directives
LVD - 2014/35/EU - LVD - 2014/33/EU
STDR
Reference Standards
IEC 60947-5-1 / EN 60947-5-1 / EN 81-20, EN 81-50
TEMP
Operating Temperatures
-25°C … +70°C °C
TEMPSTOCK
Stock Temperatures
-25°C … +70°C °C
SHOCK
Protection against electric shocks
Class II - Double insulation Classe (secondo IEC 60536)
UI
Rated Insulating Voltage Ui
400 V
GINQ
Pollution Degree
3
UL50
Contact rating according to UL50
415Vac 4A Pilot Duty / 24Vdc 3A Pilot Duty
UIMP
Rated Impulsive Voltage Uimp
6 kV
ITH
Conventional thermal current in free air Ith
10 A (θ < 40°C)
CTOCTO
Short circuit protection
10 A (Ue < 500Vac - fusibili tipo gG (gl))
IEAC
Rated Operational Current Ie - AC-15 (50-60 Hz)
400V - 4A Secondo IEC 60947-5-1
IEDC
DC-13 operating currents
24V - 3A Secondo IEC 60947-5-1
FREQCOMM
Switching Frequency
3600 Cicli/ora
RESCONT
Resistance Between Contacts
25
TERMN
Connecting Terminals
CABLES
Connecting Cables Dimensions
0.75 … 2.5 mm²
PROT
Protective Conductor Terminal
/
MARK
Marking Terminals
According to IEC 60947-5-1
MECC
Mechanical Durability
1 Milioni di manovre
B10D
B10d
2 Milioni di manovre
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели