目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
SKF SAF 056 KAX9.15/16
SKF
Bearings units and housings
Bearing housings
Split pillow blocks - SAF and SAW series (inch dimensions)
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_housings/split_pillow_blocks_saf_and_saw_series/apc_hc_101.prj},{NB=SKF_SAF 056 KAX9.15/16},{DDA=252.4125},{DA=420.00000},{DB=MIN},{DC=MIN},{CA=147.8026},{A1=228.6000},{A2=315.1188},{S=4.7625},{BBA=MIN},{H=495.30000},{H1=250.8250},{H2=101.6000},{JMIN=666.750},{JMAX=749.300},{J1=139.700},{L=869.950},{N=82.5500},{N1=41.275},{R1=163.5125},{R2=50.80000},{HH=MIN},{EBD=MIN},{RD=MIN},{EPD=MIN},{DLS=MIN},{RD2=MIN},{BD=MIN},{SD=MIN},{DD=MIN},{A6=MIN},{A3=MIN},{LC=MIN},{DL=MIN},{DL1=MIN},{H3=MIN},{WH=MIN},{DD2=MIN},{DC2=MIN},{DB2=MIN},{X1=MIN},{X2=MIN},{SL=488.9500},{SW=123.8250},{DESIGNATION=SAF 056 KAX9.15/16},{DESIGN=SAF 532},{SUP=0},{RG=1-11.5 NPT},{NODH=},{PB=1/4-18 NPT},{NOGFTC=},{HOUSING=},{BEARING=},{SLEEVE=},{RING=},{NRING=},{LR1=LOR 607},{LR2=LOR 607}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 332
HELP_VARIABLE
Company
SKF
Description
APC_HC_101 - SPLIT PILLOW BLOCKS - SAF AND SAW SERIES (INCH DIMENSIONS)
Bill of material
SKF_SAF 056 KAX9.15/16
DESIGNATION
Designation
SAF 056 KAX9.15/16
SAF 056 KAX9.15/16
DDA
da - Shaft diameter
252.4125
252.4125
mm
CA
Ca - Width of bearing seat
147.8026
147.8026
mm
A1
A1 - Housing foot width
228.6000
228.6000
mm
A2
A2 - Housing width
315.1188
315.1188
mm
H
H - Overall housing height
495.30000
495.30000
mm
H1
H1 - Height base to centre
250.8250
250.8250
mm
H2
H2 - Housing foot height
101.6000
101.6000
mm
JMIN
J min. - Distance between attachment bolts
666.750
666.750
mm
JMAX
J max. - Distance between attachment bolts
749.300
749.300
mm
J1
J1 - Distance between attachment bolts
139.700
139.700
mm
L
L - Housing length
869.950
869.950
mm
N
N - Length of attachment bolt hole (radial)
82.5500
82.5500
mm
N1
N1 - Width of attachment bolt hole (axial)
41.275
41.275
mm
SL
Length btw screws
488.9500
488.9500
mm
SW
Width btw screws
123.8250
123.8250
mm
MAT
Cast iron
Cast iron
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求