Catalog navigation
Seleção de modelos em CAD
Available products: 8
HELP_VARIABLE
Company
CPC – Colder Products
Description
APC10004, APC10004BSPT, APC10006, APC10006BSPT - Pipe Thread
Bill of material
APCD10004BSPT
PN
Part No.
VNVIS
Valved/Non-Valved
THR
Therad Size
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
APC
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
SCOLUMN
CPC Seal Options ID
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
180°F
YCOLUMN
CPC High
82°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
AZCOLUMN
RoHS
BACOLUMN
Main Components
BBCOLUMN
Thumb Latch
BCCOLUMN
BDCOLUMN
External Spring
BECOLUMN
Other
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD