Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
APG, APHG, APDG, APHDG - Locating Pins - High Hardness Stainless Steel - R/Taper R Type - Tapped
Bill of material
APGA10-P10.50-L10-B1.0-R6
PN
Part Number
SHP
Shape
TSS
Tip Shape Selection
DTOL
D Tolerance
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
R
R 1mm Increment
mm
Enter value for R
R 1mm Increment
mm
cm
inch
ft
M
M1 (Coarse)
W
(W)
mm
ALT1
Wrench Flats Alteration
SC
SC 1mm Increment
ALT2
Wrench Hole Machining
Q
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models