Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Schiedel
Description
Appliance Connector - ICS 25
Bill of material
App.Conn. 200/-/0,5/316/BA/ICS25
MAT
Material
EAN
EAN/UPC-Code
SYS
System
ICS25
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
178 mm
NL
Nominal length
178 mm
ML
Material/Liner
316
SL
Surface liner
BA
WG
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schiedel
    Raincap 80-450 - ICS 25
    Schiedel
    Bend 30° - ICS 25
    Schiedel
    Sleeved Adapter SW to ICS - ICS 25
    Schiedel
    Pipe 250mm - ICS 25
    Schiedel
    Tee 90° short - ICS 25
    Schiedel
    Tee plug with Draught stabil. - ICS 25
    Schiedel
    Tee 90° log - ICS 25
    Schiedel
    Top plate - ICS 25
    Schiedel
    Bend 15° - ICS 25
    Schiedel
    Adapter PPL – ICS25 - ICS 25
    Schiedel
    Adapter ICS25 - PPL - ICS 25
    Schiedel
    Taper Terminal - ICS 25
    Schiedel
    Pipe 1000mm - ICS 25
    Schiedel
    Bend 45° - ICS 25
Previews
3D
Dimension
2D
Download CAD models