Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
APR3F, SAPR3F - Configurable L-Shape 3 Face Hole Pin Retainer
Bill of material
APR3F25-T20-B35-L35-N9-D6F
PN
Part Number
APR3F25-T20-B35-L35-N9-D6F
TP
APR3F, SAPR3F
MAT
Material
W
W Width
mm
T
T Thickness
mm
B
B Length (1mm Increment)
mm
Enter value for B
B Length (1mm Increment)
mm
cm
inch
ft
L
L Length (1mm Increment)
mm
Enter value for L
L Length (1mm Increment)
mm
cm
inch
ft
HS
N/M Hole Selection
N
M
D
D Dowel Hole
B1
15 mm
L2
40 mm
L1
5 mm
ALT1
Add 45degree Chamfer
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models