Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Palme
Description
APREJO CURVE 1-part swing door with side panel - Swing doors with side panel
Bill of material
ACVTD180/H1/20L + ACVS60
PG
Product group
Aprejo Curve corner solutions
WG
Material group
Swing doors with side panel
PL
Product line
Aprejo Curve
INS
Installation
Corner
AT
Item text
APREJO CURVE 1-part swing door without fixed panel, left, with CURVE side panel | installation on tiled floor with standard/standard size 757 mm x 557 mm x 2000 mm
IAF
Wall mounting profile
Vario
K2
Dimension, swing door
Standard size
K
Dimension, side panel
Standard size
E
Hinged side
M
Installation
MFB
Installation information
Width on tiled floor = wall to inner edge of shower enclosure glass
B
Width, left
mm
Enter value for B
Width, left
mm
cm
inch
ft
B2
Width, right
mm
H
Height
2000 mm
BN
Part no.
ACVTD180/H1/20L + ACVS60
GR
Handles
AP
Selection 2 profile colours
AG
Selection 3 glass type
BL
Floor solution
D
Doors open / closed
LODLEVEL
LOD Level
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models