Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHUNK
Description
APS-Z80-M8 - Analog position sensor
Bill of material
SCHUNK-0302070 APS-Z80-M8
IDNR
ID
0302070
TYP
Description
APS-Z80-M8
ONLINE
Further product information
To the product page
EPLAN
EPLAN Data Portal
MESSHUB
Measuring stroke
1 mm
NENNSPANNUNG
Nominal voltage
24 V
MINSPANNUNG
Min. voltage
15 V
MAXSPANNUNG
Max. voltage
30 V
MINAUSGANGSSPAN
Min. output voltage
0 V
MAXAUSGANGSSPA
Max. output voltage
10 V
DICHTHEITIP
Tightness level IP
67
MINUMGEBUNGSTEM
Min. ambient temperature
-10 °C
MAXUMGEBUNGSTEM
Max. ambient temperature
70 °C
KABELLAENGE
Cable length
0 m
CNSCTN
Customs tariff number
85365019
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models