Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
TPC Global
Description
AQ - Compact cylinder Standard Type / Double Acting : Single Rod
Bill of material
AQB16-5D
IDNR
Ident number
BS
Bore Size
mm
AT
Attaching Type
STROKE
Standard stroke
mm
BO
Body option
SERIES
Series
POS
Working stroke
mm
Enter value for POS
Working stroke
mm
cm
inch
ft
ORDER
Order No.
SELECTION
Selection
SELECTION1
Selection
SELECTION2
Selection
mm
POS1
Working stroke
mm
POSA
Nut position
mm
Enter value for POSA
Nut position
mm
cm
inch
ft
AA
Dimensions
mm
AB
Dimensions
mm
C
Dimensions
mm
D
Dimensions
mm
EG
Dimensions
mm
B
Dimensions
mm
H
Thread
mm
K
Dimensions
mm
L
Dimensions
mm
M
Dimensions
mm
N
Dimensions
mm
O
Dimensions
mm
Q
Dimensions
mm
TT
Dimensions
mm
S
Dimensions
mm
U
Dimensions
mm
C1
Dimensions
0 mm
X
Dimensions
0.0 mm
H1
Thread
0
L1
Dimensions
0.0 mm
G
Dimensions
0.0 mm
THG
Dimensions
0 mm
P
Thread
0
W
Dimensions
0.0 mm
Z
Dimensions
0 mm
T1
Dimensions
mm
I
Dimensions
0 mm
J
Dimensions
0.0 mm
MT
Dimensions
0 mm
MK
Dimensions
0 mm
G1
Dimensions
0 mm
ML
Dimensions
0.0 mm
BL
Dimensions
0.0 mm
BM
Thread
0
AB1
Dimensions
0.0 mm
MI
Dimensions
0 mm
MA
Dimensions
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models