Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
CPC – Colder Products
Description
AQSSTC2331000, AQSSTC2331000HT - 1 1/2" Sanitary AseptiQuik S STC
Bill of material
AQSSTC2331000
PN
Part No.
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
AseptiQuik S STC Connector
GCOLUMN
CPC Bag Quantity
1
LCOLUMN
CPC Category
Bioprocessing, Biopharma, AseptiQuik Sterile, Sterile
MCOLUMN
Material Type
Polycarbonate
SCOLUMN
CPC Seal Option ID
Silicone, platinum-cured, USP Class VI, ADCF
TCOLUMN
CPC Valve Spring ID
NA
VCOLUMN
CPC Low F
39°F
WCOLUMN
CPC Low C
4°C
XCOLUMN
CPC High F
104°F
YCOLUMN
CPC High C
40°C
ADCOLUMN
CPC Color ID
AECOLUMN
CPC Sterilization Method ID
ANCOLUMN
CPC Pressure Range
Steam Position: Up to 35 psi, 2.4 bar / Flow Position: Up to 20 psi, 1.4 bar
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD