Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CPC – Colder Products
Description
AQSTC2330900HT - 3/4 Sanitary AseptiQuik STC II
Bill of material
AQSTC2330900HT
PN
Part No.
AQSTC2330900HT
TT
Termination Type
3/4 x 3/4 Sanitary x 3/4 HB
CCOLUMN
Product Number
AQSTC2330900HT
DCOLUMN
Product Name
3/4" Sanitary AseptiQuik STC - High Temperature
FCOLUMN
CPC Series
AseptiQuik STC Connector
GCOLUMN
CPC Bag Quantity
5
LCOLUMN
CPC Category
Bioprocessing
SCOLUMN
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
TCOLUMN
CPC Valve Spring ID
NA
VCOLUMN
CPC Low
39°F
WCOLUMN
CPC Low
4°C
XCOLUMN
CPC High
104°F
YCOLUMN
CPC High
40°C
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Steam Position: Up to 25 psi, 2.4 bar / Flow Position: Up to 20 psi, 1.4 bar
AYCOLUMN
REACH
AZCOLUMN
RoHS
BACOLUMN
Steam Thru - Natural Polysulfone; AseptiQuick- White Polycarbonate
BBCOLUMN
NA
BCCOLUMN
Natural Polysulfone
BDCOLUMN
NA
BECOLUMN
White Polycarbonate Cap,Polyethersulfone Membrane & White Nylon Clamp.
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models